AccessPlus Fan Kit, fits 25, 30 and 36 inch 115VAC 100CFM, Black, Mild Steel
AccessPlus Fan Kit, fits 25, 30 and 36 inch 115VAC 100CFM, Black, Mild Steel
Catalog#: EWMF2
The AccessPlus Fan Kits are a four-inch, 115 VAC solution that provides air flow through cabinets at 100 CFM. The mouning plate and hardware is included. The small mounting plate is 5.32 (135 mm) x 8.00 (203 mm) and fits cabinets where C = 18.00. The large mounting plate is 5.32 (135 mm) x 10.75 (273 mm) and fits cabinets where C = 25.00 or 30.00.
Details
Resources
3D models
Features
- The AccessPlus Fan Kits are a four-inch, 115 VAC solution that provides air flow through cabinets at 100 CFM
- The mouning plate and hardware is included
- The small mounting plate is 5.32 (135 mm) x 8.00 (203 mm) and fits cabinets where C = 18.00
- The large mounting plate is 5.32 (135 mm) x 10.75 (273 mm) and fits cabinets where C = 25.00 or 30.00
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.