Skip to main content

Please Select Your Country/Language Preferences

CT Mounting Base 1-Phase Mechanical Lugs and Studs, 400 Amp, Unpainted, Steel

  • Spacing for bar-type current transformer that conforms to ANSI 12.11
  • Conductor provisions: either mechanical lugs or 1/2-in. bolt on 1-3/4-in. centers with nut, spring and flat washer
  • Neutral bar with 10-32 tap screw
  • 12-gauge galvanized formed base has electrically isolated mount/termination platform
Show More

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Connection: Lugs and Studs
  • AIC (Ampere Interrupting Capacity) Rating: 50000 A
  • Ampacity: 400 A
  • Max Voltage AC: 600 V
  • Wire Range Per Phase: Wire range per phase: (3) 750MCM to 1/0 or (6) 250MCM to 1/0
  • Service Type: 1Ø3W
  • CT Provision Quantity: 2
  • Color: Unpainted
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Thickness: 12 ga / 2.05 mm
  • Weight: 15 lb

ADDITIONAL PRODUCT DETAILS

CT Mounting Base accommodates the preference difference between line and load connections inside a CT cabinet. The bases are available in three variations of conductor connection styles to match your application: 1/2-in. studs on 1-3/4-in. centers, a model with mechanical lugs and a model with lugs on one side and studs on the other. Pre-punched mounting base holes align with the studs in a CT cabinet

BULLETIN NUMBER

A90CM

Industry Standards

UL 414 Listed; File E240312

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS