Universal Free-Stand Both Sides Open, 72.13x77.99x18.11, Stainless Steel 304
Universal Free-Stand Enclosure is designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end user safety or add additional panel space.
Primary enclosure (left side open), one- and two-door models with a preferred disconnect cutout on the right flange to provide mounting for most disconnect operators. The doors are hinged on the left side to interact with disconnect device. The Primary door activates the furnished mechanical interlock which prevents bayed secondary doors from being opened first. The bayed doors can be closed in any order. The primary door has a defeater which requires a screwdriver to open.
Secondary enclosure (Both sides open, Right Side Open), one- and two-door models are used to expand solution and configure for required application. Two-door models have removable centerpost for improved panel loading. Interlock components are furnished with interlock connection rods shipped loose.
Mechanical Interlock System: the improved mechanical interlock is easy to install and superiorly secure. The latching systems captivate the door rod guides, adding security by maintaining three-point contact. The interlock is also easily modified for voltage separation or easily expanded up-to six doors.
Industry Standards
UL 508A Listed; Type 4X, 4, 12, 3R; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4X, 4, 12, 3R; File No. E61997
NEMA Type 4X, 4, 12, 3R
CSA File No. 42186: Type 4X, 4, 12, 3R
IEC 60529, IP66
IEC 62208, IK10 Impact Rating
Features
- Seams are continuously welded and ground smooth
- Body stiffeners in larger enclosures for extra rigidity
- Body flange trough excludes liquids and contaminants
- Heavy-duty lifting eyes anchor into reinforced top
- Concealed, easy-to-remove hinges
- Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
- Order panels separately
- Data pocket is high-impact thermoplastic
- Oil-resistant door gasket
- Bonding provision on door
- Mechanical interlock standard on each enclosure; parts required to connect interlock system between adjacent enclosures are provided
- Note: Sequestr solutions are compatible with Universal Free-Stand enclosures; reference Sequestr spec sheets and installation instructions for more details
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.