Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Enclosures AU84X4018LSSLP

Universal Free-Stand Left Side Open, 72.13x40.24x18.11, Stainless Steel 304

Catalog#: AU72X4018LSSLP

Universal Free-Stand Enclosure is designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end user safety or add additional panel space.

Primary enclosure (left side open), one- and two-door models with a preferred disconnect cutout on the right flange to provide mounting for most disconnect operators. The doors are hinged on the left side to interact with disconnect device. The Primary door activates the furnished mechanical interlock which prevents bayed secondary doors from being opened first. The bayed doors can be closed in any order. The primary door has a defeater which requires a screwdriver to open.

Secondary enclosure (Both sides open, Right Side Open), one- and two-door models are used to expand solution and configure for required application. Two-door models have removable centerpost for improved panel loading. Interlock components are furnished with interlock connection rods shipped loose.

Mechanical Interlock System: the improved mechanical interlock is easy to install and superiorly secure. The latching systems captivate the door rod guides, adding security by maintaining three-point contact. The interlock is also easily modified for voltage separation or easily expanded up-to six doors.

Read more Read less

Industry Standards

UL 508A Listed; Type 4X, 4, 12, 3R; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4X, 4, 12, 3R; File No. E61997

NEMA Type 4X, 4, 12, 3R

CSA File No. 42186: Type 4X, 4, 12, 3R

IEC 60529, IP66

IEC 62208, IK10 Impact Rating

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.