Electronic Hygrotherm, 3.03X2.36X1.69, Lt Gray, Plastic
- Temperature (32-140 F) and humidity (50%-90% RH) adjustment
- High switching capacity
- Optical function displays (LED) in each control
- Mounting clip for 35-mm DIN rail
- Change-over contact (relay)
- Connection is a 5-pole terminal for AWG 14 max (2.5-mm square); clamping torque .5 Nm (4.4 in-lbs) maximum
- Plastic housing UL94V-0
- Vertical mounting
- Operating voltage is AC 100-240 V with maximum switching capacity of 10 A resistive / 1.6 A inductive at AC 240 V
PRODUCT ATTRIBUTES
- Height: 3.03 in / 77 mm / 77 mm
- Width: 2.36 in / 60 mm / 60 mm
- Depth: 1.69 in / 43 mm / 43 mm
- Material: Plastic
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Voltage AC: 100 - 120 VAC
- Weight: 0.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Electronic Hygrotherm senses ambient temperature and relative air humidity and adjusts a connected device to maintain temperature and humidity set points.
BULLETIN NUMBER
D85
Industry Standards
cURus; File No. E164102
CE
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |