T3-Box Telephone Cabinet Type 3R, 12.00x14.00x5.00, Gray, Steel
T3-Box Telephone Cabinet Type 3R, 12.00x14.00x5.00, Gray, Steel
Catalog#: ATC12R145
Telephone Cabinet Single-Door, Type 3R is used for mounting and protecting telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in outdoor applications.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
UL 497 / 1863 Listed; File No. E230874
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27567
NEMA Type 3R
IEC 60529 IP32
Details
Resources
3D models
Related Accessories
Features
- Lift-off hinges
- 4-position grounding bar #14-2/0
- Tamper-resistant quarter-turn latch
- 7-mm square drive; use key accessory CLKSM7 or 5/16 12-point socket
- Padlock hasp
- Standard knockouts
- 3/4-inch thick plywood panel
- Cabinets are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.