Splitter Trough Block Assembly, 600V 125A 14-1/0 kcmil, Brushed, Aluminum
- Each 600-volt block includes a main lug and branch lugs, together with copper/aluminum (CU/AL) connectors secured to insulators.
PRODUCT ATTRIBUTES
- Material: Aluminum
- Main Amps: 125 A
- Main Lug Quantity: 1
- Main Lug Wire Size: 14-1/0 kcmil
- Branch Amps: 85 A
- Branch Lug Quantity: 6
- Branch Lug Wire Size: 14-2
- Color: Unpainted
- Finish: Brushed
- Weight: 0.22 lb
DRAWINGS AND DOCUMENT DOWNLOADS
ADDITIONAL PRODUCT DETAILS
Splitter Trough Block Assembly taps feeder branch circuits in splitter troughs. Each 600-volt block includes a main lug and branch lugs, together with copper/aluminum (CU/AL) connectors secured to insulators.
Six total branch lugs: (4) 6-4/0 and (2) 14-3/0
BULLETIN NUMBER
S90Y
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |