Ground Splitter (Ground Bar) 4 Lugs, 0.7x2.38x0.56, Tinned, Aluminum
- Ground Splitter (Ground Bar) is used for quick and simple connections of ground wires inside splitter box
PRODUCT ATTRIBUTES
- Height: 0.7 in / 18 mm
- Width: 2.38 in / 60 mm
- Depth: 0.56 in / 14 mm / 60 mm / 2.38 in
- Material: Aluminum
- Usage: Splitter Box or Splitter Trough
- Lug Quantity: 4
- Wire Size: 14-2/0
- Color: Unpainted
- Finish: Tinned
- Weight: 0.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Ground Splitter (Ground Bar) is used for quick and simple connections of ground wires inside splitter box.
BULLETIN NUMBER
S90Y
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |