Splitter Box Block Assembly, 125 amps, Brushed, Aluminum
- Each 600-volt block includes a main lug and branch lugs, together with copper/aluminum (CU/AL) connectors secured to insulators.
PRODUCT ATTRIBUTES
- Material: Aluminum
- Main Amps: 125 A
- Main Lug Quantity: 1
- Main Lug Wire Size: 14-2/0 kcmil
- Branch Amps: 85 A
- Branch Lug Quantity: 3
- Branch Lug Wire Size: 14-2/0
- Color: Unpainted
- Finish: Brushed
- Weight: 0.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Splitter Box Block Assembly taps feeder branch circuits in splitter boxes. Each 600-volt block includes a main lug and branch lugs, together with copper/aluminum (CU/AL) connectors secured to insulators.
BULLETIN NUMBER
S90Y
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |