Stainless Steel Pressure Compensation, 1.22x2.28x2.28, Brushed, SS316
- Air permeability = 42 cubic feet/hour (1,200 liters/hour) at a pressure difference of min. 70 mbar
- Easy installation: drill one 1.60-in. (41-mm) diameter hole
- Sealing gasket (Nitrile Buna-N Rubber)
- Semipermeable membrane inside the plug filters moisture and dust
- Mounting thread M40 with union nut
PRODUCT ATTRIBUTES
- Height: 1.22 in / 31 mm / 31 mm
- Width: 2.28 in / 58 mm
- Depth: 2.28 in / 58 mm
- Material: Stainless Steel 316L
- Diameter: 2.28 in / 58 mm
- Color: Unpainted
- Finish: Brushed #3
- Weight: 0.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Pressure differentials in a tightly sealed enclosure result from heat generated by electrical and electronic equipment within the enclosure and fluctuations of outside ambient temperature. Stainless steel pressure compensation devices provide IP66 protection in corrosive applications requiring slow pressure equalization. For optimal performance, install two plugs diagonally to each other.
BULLETIN NUMBER
D85
Industry Standards
CE
NEMA Type 4X
IEC/EN 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS