Locking Window for Pull Box Type 1, fits 8.00x8.00, Black, Steel
- Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls
- Flush- or surface-mount accessory prevents public access to lighting switches and controls
- Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure
PRODUCT ATTRIBUTES
- Height: 9 in / 229 mm
- Width: 9 in / 229 mm
- Protection Rating: NEMA Type 1
- Material: Mild Steel
- Window Size: 164 x 156 mm / 6.25 x 3.88 in
- Mounting Holes: 4.31 x 7.44 in / 109 x 189 mm
- Dead Front Panel Size: 6.00 x 6.14 in / 152 x 99 mm
- Fits Pull Box: ASE8X8X4
- Color: Black
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 3.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Locking Window for Pull Box, Type 1, is used for preventing public access to lighting switches and controls. Flush- or surface-mount accessory prevents public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.
A x B = Frame Size
BULLETIN NUMBER
A90P1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS