Flush-Mount Door Frames for Pull Box, fits 24.00x18.00, Gray, Steel
- Continuous hinge on door
- Rugged black composite slide latch
- Optional tamper-resistant lock kit includes cylinder lock, tamper-resistant screws and special driver bit
PRODUCT ATTRIBUTES
- Height: 26 in / 660 mm
- Width: 20 in / 508 mm
- Material: Mild Steel
- Frame Size: 26.00 x 20.00 in / 660 508 mm
- Door Size: 21 in / 533 mm / 15 in / 381 mm
- Fits Box Size: 24.00 x 18.00 in / 610 x 457 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 14 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Flush-Mount Door Frames are used in Screw-Cover Pull Boxes for telephone cabinet installations, in communication wiring and signal systems, or as a junction or pull box and switch enclosure.
BULLETIN NUMBER
A90P1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS