Dual Thermostat, 2.64x1.97x1.81, Lt Gray, Plastic
Dual Thermostat, 2.64x1.97x1.81, Lt Gray, Plastic
Catalog#: ADLTEMP
Two thermostats in one, the Dual Thermostat independently controls equipment heating and cooling systems.
Industry Standards
cURus; File No. E164102
CSA File No. 215952
CE
Details
Resources
3D models
Features
- Two thermostats; one normally closed (NC), red, and one normally open (NO), blue, in one casing
- Wide adjustable temperature range (32 -140 F)
- Thermostatic bimetallic sensor element
- Connection is a 4-pole terminal for AWG 14 max (2.5 mm sq)
- Mounting clip for 35-mm DIN rail
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.