Skip to main content

Please Select Your Country/Language Preferences

Screw-Cover Pull Box Extender Type 1, fits 8.00x6.00, Gray, Steel

  • Unique keyhole screw slots for easy installation
  • Plated steel screws included to mount to pull box
  • Compatible with Type 1 Pull Box accessories
  • Maintains grounding between main enclosure and extender
  • Extenders are finished with paint over plated surfaces
Show More

Catalog #:

A864SU

Screw-Cover Pull Box Extender Type 1

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 1
  • Material: Mild Steel
  • Style: Painted
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.6 lb

ADDITIONAL PRODUCT DETAILS

The Pull Box Extender, Type 1, is used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations. It is installed by simply sliding the product on a pullbox, using a common hole pattern, cover and hardware, making it a time saving solution.

BULLETIN NUMBER

A90P1

Industry Standards

UL 50, 50E Listed; File No. E27525
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS