Screw-Cover Pull Box Extender Type 1, fits 36.00x36.00, Galvanized, Steel
- Unique keyhole screw slots for easy installation
- Plated steel screws included to mount to pull box
- Compatible with Type 1 Pull Box accessories
- Maintains grounding between main enclosure and extender
- Extenders are finished with paint over plated surfaces
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 36 in / 914 mm
- Depth: 4 in / 102 mm
- Protection Rating: NEMA Type 1
- Material: Mild Steel
- Style: Galvanized
- Color: Gray
- Color Code: ANSI 61
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 15 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Pull Box Extender, Type 1, is used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations. It is installed by simply sliding the product on a pullbox, using a common hole pattern, cover and hardware, making it a time saving solution.
BULLETIN NUMBER
A90P1
Industry Standards
UL 50, 50E Listed; File No. E27525
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS