Rack-Mount Fan Speed Control, 120V 50/60Hz, Black, Steel
Rack-Mount Fan Speed Control, 120V 50/60Hz, Black, Steel
Catalog#: A19FANSC
Perfect for offices, classrooms and other noise-sensitive areas, fan Speed Control optimizes airflow in a cabinet or rack, balancing air volume requirements with noise level and power use.
Industry Standards
UL 508 Listed; File No. E249700
cUL Listed per CSA C22.2 No. 14; File No. E249700
Details
Resources
3D models
Features
- Continuously variable fan speed control knob with minimum speed adjustment
- Uses one RU rack space
- Steel construction
- Two NEMA 5-15R outlets provide power to fan
- Six-foot (1.83-m) power cord plugs into standard 120 V 60 Hz outlet
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.