Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Spacing for bar-type current transformer that conforms to ANSI 12.11
- Conductor provisions: either mechanical lugs or 1/2-in. bolt on 1-3/4-in. centers with nut, spring and flat washer
- Neutral bar with 10-32 tap screw
- 12-gauge galvanized formed base has electrically isolated mount/termination platform
Industry Standards
UL 414 Listed; File E240312
Specifications
Catalog Number
|
Material
|
Connection
|
AIC (Ampere Interrupting Capacity) Rating
|
Ampacity
|
Max Voltage AC
|
Wire Range Per Phase
|
Service Type
|
CT Provision Quantity
|
Finish
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|
CTMB4001LS | Mild Steel | Lugs and Studs | 50000 A | 400 A | 600 V | Wire range per phase: (3) 750MCM to 1/0 or (6) 250MCM to 1/0 | 1Ø3W | 2 | Galvanized; Powder Coated | 12 ga | 2.05 mm |
CTMB4001L | Mild Steel | Lugs | 50000 A | 400 A | 600 V | Wire range per phase: (3) 750MCM to 1/0 or (6) 250MCM to 1/0 | 1Ø3W | 2 | Galvanized; Powder Coated | 12 ga | 2.05 mm |
CTMB8001 | Mild Steel | Studs | 50000 A | 400-800 A | 600 V | 1Ø3W | 2 | Galvanized; Powder Coated | |||
CTMB8003 | Mild Steel | Studs | 50000 A | 400-800 A | 600 V | 3Ø4W | 3 | Galvanized; Powder Coated | 12 ga | 2.05 mm | |
CTMB8003L | Mild Steel | Lugs | 50000 A | 800 A | 600 V | Wire range per phase: (3) 750MCM to 1/0 or (6) 250MCM to 1/0 | 3Ø4W | 3 | Galvanized; Powder Coated | 12 ga | 2.05 mm |