Straight Section Feed-Through Hinged-Cover Type 12
Straight Section Feed-Through Hinged-Cover Type 12
Feed-Through Hinged-Cover, Type 12 Straight Sections are used for enclosing wire and cable in wireway runs. Its dust protection features makes it suitable for a broad range of industrial applications. The traditional closed-loop design has an opening on one side for easy access to wires and cables. Sections are available in lengths from 12 inch to 120 inch
Industry Standards
Certified by Canadian Standards Association.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Feed-Through Hinged-Cover, Type 12 Straight Sections are used for enclosing wire and cable in wireway runs
- Its dust protection features makes it suitable for a broad range of industrial applications
- The traditional closed-loop design has an opening on one side for easy access to wires and cables
- Sections are available in lengths from 12 inch to 120 inch
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.