Free-Stand Single or Dual Access Type 12
Free-Stand Single or Dual Access Type 12
Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options to provide panel and component mounting flexibility
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
E.I.A. RS310D
CSA, File No. 42186, Type 12
IEC 60529, IP55
Applicable industry standards only for enclosures with Seismic
Accessories:
NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed
OSHPD Pre-Approval OPM-0247-13
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth; no holes or knockouts
- Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
- Lifting eyes for easy handling
- 3-point latches operated by oil-tight key-locking handle
- Concealed, easy-to-remove hinges
- Data pockets are high-impact thermoplastic
- Internal mounting channels welded horizontally to sides at top, bottom and center
- Optional panels and rack mount angles can be mounted anywhere along channels
- Oil-resistant door gasket
- Bonding provision on door
- Provision for mounting fluorescent light
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.