Skip to main content

Please Select Your Country/Language Preferences

Air-to-WaterHeatExgr_WCHE14 Product Photo

ClimaGuard Air-to-Water Heat Exchanger Indoor 3m cable SS, 6700w 230v

Catalog#: WCHE14926006

Air-to-Water Indoor Heat Exchanger removes heat from an enclosure by flowing enclosure hot air across a water-cooled exchanger core. Inside cabinet temperatures can range from 10-50 C (50-122 F) while ambient operating temperatures can range from 10-70 C (50-158 F). Includes a condensation recovery system and condensation discharge pipe. These units require an available cooled water source.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12; File No. SA33866

CE

EAC (230V models only)

IP55/IP54 (reference item technical data)

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.