PTC Heater, 15W 115V, Black, Aluminum
PTC Heater, 15W 115V, Black, Aluminum
Catalog#: IAHSN0150000S
PTC heater protects the device in the cabinet from the damage caused by low-temperature and condensation by maintaining a stable temperature in the cabinet, thus increasing the working efficiency and service life of the electronic components exposed to environmental with less pollution.
Industry Standards
CE, Protection class: IP20
Details
Resources
Features
- PTC heating element, self-tuning and high temperature limit
- Specially designed aluminum body has a chimney effect,stably releases heat
- Clamp terminal connection for simple and quick installation
- A broad range of power supply 110-250VAC/DC
- Standard 35-mm Din rail mounting
- Wiring: 3-pole clamp terminal, 2.5mm2
- Housing material of wiring terminal: black engineering plastic UL 94V-0
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.