Dual-Access Temperature Controller, Ventilation Device, Plastic
Dual-Access Temperature Controller, Ventilation Device, Plastic
Catalog#: IADTC010B000S
Thermostat can extend the life expectancy of the heaters and fans by controlling the heaters and fans' running time, and increase the working efficiency and service life of the electronic components exposed to environmental with less pollution.
Details
Resources
Features
- Two temperature switches are integrated in one device: one is normally closed (NC, red)one is normally open (NO, blue)
- Wide adjustable temperature range: 0 C to +60 C
- Temperature sensing element: bimetal
- Plastic shell: UL 94v-0
- Standard 35-mm Din rail mounting
- Wiring: 2-pole terminal, 2.5 square mm
- Switch temperature tolerance: 7K (+/- 4K)
- Contact resistance: <10m ohms (with connection cables)
- Lifetime: >100,000 cycles
- Power input: 24VDC-72VDC; 120VAC-250VAC
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.