HG Filter Fan Exhaust Grille IP54, fits HF04 fans 4-inch, Lt Gray, Plastic
HG Filter Fan Exhaust Grille IP54, fits HF04 fans 4-inch, Lt Gray, Plastic
Catalog#: HG0400404
HG Filter Fan Exhaust Grilles have a unique click-fit design which quickly install into enclosure wall; no tools or fasteners required. Grilles open with the flick of a finger and remains attached after opening for easy access to the filter.
Industry Standards
UL/cUL Listed; File No. E482010
CE
EAC
Type 12, IP54 standard (on all models except HF13)
Type 12, IP 55 optional (on all models except HF04)
Details
Resources
3D models
Features
- Click-Fit design quickly installs into enclosure wall; no tools or screws required
- Opens with the flick of a finger for easy filter replacement
- Enclosure side wall mounting
- Standard rope gasket provides proper seal to the enclosure
- Similar cut-out sizes as other filter fan manufacturers
- Hinged grille remains attached after opening
- Size range from 4 inch (102 mm) to 13 inch (325 mm)
- Free air flow from 21 CFM (36 m3/hr.) to 484 CFM (822 m3/hr.)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.