FS66S Enclosure SHK0, 1800x600x400, Brushed #4, SS304
FS66S Enclosure SHK0, 1800x600x400, Brushed #4, SS304
Catalog#: FS180654SHK0
These enclosures are used in machine tool applications for housing motor starters, drives,contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in oil and gas, automotive, pulp and paper, wood products, textile and similar industries.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Details
Resources
Features
- 2.0mm light duty or 2.5mm heavy duty, Type 304 or 316L stainless steel
- Seams continuously welded and ground smooth; no holes or knockouts
- Two-door enclosures provided with a removable centerpost for easy panel installation
- Heavy-duty Type 316 stainless steel lifting eyes
- Heavy-duty three-point latching mechanism operated by Type 316 stainless steel padlocking handle
- Latch rods have rollers for easier door closing
- Seamless foam-in-place gasket assures a watertight
- And dust-tight seal
- Body flange trough collar excludes liquids and contaminants
- Removable hidden hinges providing up to a 130-degree door opening
- Reversible door with bonding provision
- Internal grid mounting system and ProLine compatible
- Floor-mount holes at each corner on bottomOne-Door Dual-Access type
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.