Skip to main content

Please Select Your Country/Language Preferences

Temperature Control Switch NC

Temperature Control Switch, 2.36x1.30x1.62, Lt Gray, Plastic, Closed F

Catalog#: ATEMNCF

These easy-to-install thermostats regulate and monitor air temperature in enclosures that contain heat-emitting equipment. Thermostats prolong heater and fan life expectancy by controlling operation time and increase electrical component working efficiency by exposing them to fewer environmental contaminants.

Read more Read less

Industry Standards

cURus; File No. E164102

UL94-VO

Protection Reating IEC IP20

CSA Certified, File Number 215952

CE

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.