Schränke und Gehäuse aus Edelstahl

Produktliste
Produkte (  1 - 12 von 22  )
  • 1
  • 2
Zur nächsten Seite
Auswahl vergleichen compare product
Produktliste
GL66 Stainless Steel Wall-Mount Enclosure
RoHS Flag: Yes

GL66 Series stainless steel enclosures are designed for indoor or outdoor applications that require corrosion protection against chemicals and water. GL66 enclosures feature streamlined styling with a stroked finish and 3mm double bit quarter-turn latches for secure closure. For diverse applications, enclosures are available in hinged and screw cover models. GL66 enclosures also offer flexible internal mounting options, ranging from variable depth back panels to DIN-rail mounting provisions.

A30S4E Free-Stand Single and Dual Access Enclosure
Finish: Brushed stainless steel
Material: Stainless Steel

The A30S4E Free-stand Single and Dual Access Enclosure has been specially designed for heavy-duty applications – housing systems with large components or complex mounting configurations – in harsh environments. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. The enclosure is suited for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The design with double access is ideally suited for the mounting of physically large, heavy-duty devices where tight sealing (IP) and rigidity (IK) are important.

GL66 Stainless Steel Overlapping Door Wall-Mount Enclosure
Finish: Brushed 320
Material: Stainless Steel Type 304
A30S4E Mounting Plate
Finish: Galvanized
GL66 Stainless Steel Screw Cover Wall-Mount Enclosure
Finish: Brushed stainless steel
Material: Stainless Steel
RoHS Flag: Yes
A30S4E Side Mounting Plate
Finish: Galvanized
GL66 Stainless Steel Top Sun Shield
RoHS Flag: Yes

Top sun shield can be mounted at the top of the body after drilling holes in enclosure. Mounting hardware included.

Lifting Eyes
GL66 Mounting Plate
Finish: Plated
Material: Stahl
RoHS Flag: Yes
Large Enclosure Door Stop Kit
GL66 DIN  Rail Bracket
RoHS Flag: Yes
A30S4E Solar Shield
  • 1
  • 2
Zur nächsten Seite