Inspire Your Business

Entdecken Sie unsere Referenzen ab Lager,
und erhalten Sie Ihr Standardgehäuse in 3 Tagen.

Grafik für ProLine-PC, Type 12 in Europa, Mittlerer Osten, Afrika und Indien
+/- Zum Zoomen den Mauszeiger über das Bild halten

ProLine-PC, Type 12

Bulletin Number:

  • P20S
  • P20PC
  • Industrielle Standards:

    UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Artikel auswählen modify product

    Wählen Sie zunächst die gewünschten Artikel aus, bevor Sie das Produkt auf eine Projektliste setzen und ein Angebot anfordern.

    Application:

    ProLine-PC Modular Enclosures are ideal for applications that require housing standard PCs and keyboards. A modular system, these enclosures provide multiple configuration possibilities—simply add components to the frame to create a single enclosure, or gang multiple enclosures for larger or more complex applications.

    Eigenschaften:

  • The frame is enclosed with solid sides, a solid top and a 100-mm solid base.
  • Three doors, two in front and one in back, provide convenient access
  • The sealed keyboard compartment maintains enclosure integrity when the compartment door is opened
  • The 19-in. diagonal top window door, hinged on the left, offers viewing access for a variety of monitor sizes and has a small flush swing handle with keylock for system security
  • The vented frame shelf in the top compartment is constructed of 14 gauge steel and is painted with RAL 7035 textured light-gray polyester powder paint
  • The ProLine keyboard compartment includes a locking feature, an angled palm rest, a cable access port for wiring and integral mouse pad holders for both left-handed and right-handed people
  • The accessory front opening accommodates a number of optional components, such as keyboard shelves and control compartments. See the attached drawing for dimensions and the Accessory Front Options section for available acces
  • The bottom compartment includes a solid door hinged on the left that has a small flush swing handle with key lock. This compartment can be used to install computer equipment, panel-mounted equipment or rack mounted control systems.
  • Aufzeichnungen:

    100-mm solid base is included in the A dimension.
    Um Zeichnungen und technische Dokumentationen zu erhalten, klicken Sie oben auf "Artikel auswählen" oder auf den Reiter "Artikel". Wählen Sie daraufhin die gewünschte Artikelnummer aus. Unter den Produktfotos, im Reiter "Downloads" finden Sie die Zeichnungen und technische Dokumentationen.
     
    Katalognummer A mm B mm C mm M mm N mm P mm R mm Top Door Opening Height mm Top Door Opening Width mm Bottom Door Opening Height mm
    Katalognummer A mm B mm C mm M mm N mm P mm R mm Top Door Opening Height mm Top Door Opening Width mm Bottom Door Opening Height mm
    1600 600 600 343 366 586 1363 558 536 739
    1600 600 800 343 366 586 1363 558 536 739
    1800 600 600 343 366 786 1463 758 536 739
    1800 600 800 343 366 786 1563 958 536 739