Inspire Your Business

Entdecken Sie unsere Referenzen ab Lager,
und erhalten Sie Ihr Standardgehäuse in 3 Tagen.

Grafik für Electrical Interlock in Europa, Mittlerer Osten, Afrika und Indien
+/- Zum Zoomen den Mauszeiger über das Bild halten

Electrical Interlock

Bulletin Number:

  • P20DC
  • Industrielle Standards:

    UL Component Recognized CSA Certified
    Artikel auswählen modify product

    Wählen Sie zunächst die gewünschten Artikel aus, bevor Sie das Produkt auf eine Projektliste setzen und ein Angebot anfordern.

    Anwendungen:

  • Provides positive internal safety lockout on electrical enclosures while the equipment is energized. Catalog numbers AE K115, AE K230 and AE K460 are used with standard Hoffman door latching mechanisms. When energized, these interlocks prevent the door handle from being turned to open the door. The interlock fits either clockwise or counterclockwise handles in the following enclosures: 1. All two-door Type 4 and 12 enclosures 2. All Type 4X with 3-point latch enclosures 3. Free-stand Type 12 enclosures 4. All single-door Type 12 enclosures with latch kits installedpe 12 enclosures 4. Larger sizes of junction boxes 5. Type 1 and large Type 1 enclosures The aforementioned interlocks also fit in most Hoffman custom enclosures and boxes which have doors or covers hinged similar to doors or covers on the preceding enclosures.
  • The above interlocks will fit the following enclosures, but modifications are required. Consult the factory for more information. 1. Two-Door Enclosures for Flange-Mounted Disconnects, Type 12 2. Heavy Duty Free-Stand Enclosures for Flange-Mounted Disconnects, Type 12 3. Modular Enclosures for Flange-Mounted Disconnects, Type 12 4. Multi-Door Enclosures, Type 12
  • The interlocks will also fit most Hoffman custom enclosures with door latching mechanisms similar to the mechanisms used on the preceding enclosures. Non-NDH style electrical interlocks will not fit Concept Enclosures or Bulletin A25 and A26 Enclosures. Interlocks are not designed to be used in place of the standard door or cover latch. Catalog numbers AE K115NDH, AE K230NDH and AE K460NDH are designed to be used on some Hoffman enclosures and boxes which have exterior latching only. When energized, these interlocks will prevent the enclosure door from being opened. They fit on the door or cover of the following enclosures: 1. One-door Type 4 and 4X enclosures 2. Two-door Type 4 and 4X enclosures 3. One-door Type 12 enclosures 4. Larger sizes of junction boxes 5. Type 1 and large Type 1 enclosures
  • The above interlocks also fit in most Hoffman custom enclosures and boxes which have doors or covers hinged similar to doors or covers on the preceding enclosures.
  • Installation: Interlock mounts on bracket attached to door bar on inside of enclosure door.
  • Spezifikationen:

  • Rugged steel construction and plated finish. Solenoids are rated for continuous duty and will stand up under heavy industrial use.
  • Packaged complete with a solenoid assembly, mounting bracket and instructions for field installation.
  • Um Zeichnungen und technische Dokumentationen zu erhalten, klicken Sie oben auf "Artikel auswählen" oder auf den Reiter "Artikel". Wählen Sie daraufhin die gewünschte Artikelnummer aus. Unter den Produktfotos, im Reiter "Downloads" finden Sie die Zeichnungen und technische Dokumentationen.
     
    Katalognummer A 120 V 60 Hz Normal Inrush A 240 V 60 Hz Normal Inrush A 480 V 60 Hz Normal Inrush A 110 V 50 Hz Normal Inrush A 220 V 50 Hz Normal Inrush A 440 V 50 Hz Normal Inrush
    Katalognummer A 120 V 60 Hz Normal Inrush A 240 V 60 Hz Normal Inrush A 480 V 60 Hz Normal Inrush A 110 V 50 Hz Normal Inrush A 220 V 50 Hz Normal Inrush A 440 V 50 Hz Normal Inrush
    --- .060/.35 --- --- .060/.35 ---
    .025/.16 .030/.18 .025/.16 --- --- .030/.18