Kabelmanagement

Produktliste
Produkte (  1 - 12 von 58  )
  • 1
  • 2
  • ...
  • 5
Zur nächsten Seite
Auswahl vergleichen compare product
Produktliste
b
Bulletin Number: F10
Material: Stahl
RoHS Flag: Yes

Available in lengths from 6.00 in. (152 mm) to 120.00 in. (3048 mm).

Stainless Steel Feed-Through NEMA Type 4X Wireway Straight Section
Bulletin Number: F22
RoHS Flag: Yes

Available in lengths from 12 in. (305 mm) to 120 in. (3038 mm).

Straight Section
Bulletin Number: F23
RoHS Flag: Yes

Straight sections are available in 10-ft. lengths with or without perforations. Available with a 20-degree sloped cover in some sizes. One U-connector and hardware is supplied with each straight section.

Cut-Off Fitting, Lay-In
Bulletin Number: F10
Material: Stahl
RoHS Flag: Yes
Divider Straight Section
Bulletin Number: F23
RoHS Flag: Yes
Flexible Fitting
Bulletin Number: F22
Material: Gummi
RoHS Flag: Yes
Cut-Off Fitting, Non-Lay-In
Bulletin Number: F10
Material: Stahl
RoHS Flag: Yes
Telescope Fitting
Bulletin Number: F22
RoHS Flag: Yes
Telescopic Straight Section
Bulletin Number: F23
Material: Edelstahl
RoHS Flag: Yes
45-Degree Elbow
Bulletin Number: F22
RoHS Flag: Yes
Divider, Telescopic Straight Section
Bulletin Number: F23
Material: Edelstahl
RoHS Flag: Yes
Telescope Fitting, Lay-In
Bulletin Number: F10
Material: Stahl
RoHS Flag: Yes
  • 1
  • 2
  • ...
  • 5
Zur nächsten Seite