nVent HOFFMAN logo
Image for Universal Barrier Panel for Free-Stand/Floor-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Universal Barrier Panel for Free-Stand/Floor-Mount Enclosures

Bulletin Number:

  • PNLFS
  • Industry Standards:

    UL 508A Listed; Type 1; File Number E482010 cUL Listed per CSA C22.2 No. 14-18; Type 1; File Number E482010 NEMA/EEMAC Type 1 IEC 60529, IP20
    Description

    The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.

    Application:

    The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.

    Specifications:

  • 14 gauge steel or galvanized steel
  • Meet UL Type 1 construction requirements when installed in an nVent HOFFMAN enclosure
  • Top and bottom barrier plates included to provide a full-depth separation
  • Main barrier plate has a 6-inch extender to add flexibility when mounting
  • Quick release hinges used to secure the main barrier plate to the top barrier plate to simplify installation
  • Ground stud on the main barrier plate
  • Mount to the welded or removable centerpost of an enclosure; the barrier panel cannot be installed in free-stand or floor-mount enclosures without a centerpost
  • Mounting hardware and brackets included
  • Finish:

    White polyester powder paint or conductive, corrosion-resistant coating
    Items
    Catalog Number H in. W in. D in. Finish Fits Enclosure Height x Depth in.
    A60BP12 59.80 2.60 11.80 Painted 60 x 12
    A60BP18 59.80 2.60 17.80 Painted 60 x 18
    A60BP24 59.80 2.60 23.80 Painted 60 x 24
    A62BP10 61.80 2.60 9.800 Painted 62 x 10
    A62BP12 61.80 2.60 11.80 Painted 62 x 12
    A62BP18 61.80 2.60 17.80 Painted 62 x 18
    A72BP12 71.80 2.60 11.80 Painted 72 x 12
    A72BP18 71.80 2.60 17.80 Painted 72 x 18
    A72BP24 71.80 2.60 23.80 Painted 72 x 24
    A74BP12 73.80 2.60 11.80 Painted 74 x 12
    A74BP18 73.80 2.60 17.80 Painted 74 x 18
    A74BP24 73.80 2.60 23.80 Painted 74 x 24
    A84BP18 83.80 2.60 17.80 Painted 84 x 18
    A84BP24 83.80 2.60 23.80 Painted 84 x 24
    A90BP18 89.80 2.60 17.80 Painted 90 x 18
    A90BP20 89.80 2.60 19.80 Painted 90 x 20
    A90BP24 89.80 2.60 23.80 Painted 90 x 24
    A60BP12G 59.80 2.60 11.80 Plated 60 x 12
    A60BP18G 59.80 2.60 17.80 Plated 60 x 18
    A60BP24G 59.80 2.60 23.80 Plated 60 x 24
    A62BP10G 61.80 2.60 9.800 Plated 62 x 10
    A62BP12G 61.80 2.60 11.80 Plated 62 x 12
    A62BP18G 61.80 2.60 17.80 Plated 62 x 18
    A72BP12G 71.80 2.60 11.80 Plated 72 x 12
    A72BP18G 71.80 2.60 17.80 Plated 72 x 18
    A72BP24G 71.80 2.60 23.80 Plated 72 x 24
    A74BP12G 73.80 2.60 11.80 Plated 74 x 12
    A74BP18G 73.80 2.60 17.80 Plated 74 x 18
    A74BP24G 73.80 2.60 23.80 Plated 74 x 24
    A84BP18G 83.80 2.60 17.80 Plated 84 x 18
    A84BP24G 83.80 2.60 23.80 Plated 84 x 24
    A90BP18G 89.80 2.60 17.80 Plated 90 x 18
    A90BP20G 89.80 2.60 19.80 Plated 90 x 20
    A90BP24G 89.80 2.60 23.80 Plated 90 x 24
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.