nVent HOFFMAN logo
Image for RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Other Views

RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V

  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
Description

Items
Catalog Number Height U Height mm Width mm Depth mm
60714-079 42 2000.0 300.0 1200.0
60714-080 42 2000.0 600.0 1200.0
60714-081 42 2000.0 300.0 1200.0
60714-082 42 2000.0 600.0 1200.0