nVent HOFFMAN logo
Image for ProLine Window Doors, Fits Frame: 1600H 600W from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Window Doors, Fits Frame: 1600H 600W

Catalog Number: PDWG166E

Finish:

  • RAL 7035 Lt. Gray
  • Material:

  • Steel
  • Description

    Application:

    Window doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. They have 130-degree hidden hinges and a flush bezel latch (PFBS) that operates a 3-point latching mechanism. Doors have a clear safety glass window.

    Features:

  • Foam-in-place, urethane gaskets for door and window provide optimum sealing
  • Install easily on front or rear of enclosure frame; can be hinged on left or right
  • Fits only back of double-bay frame, front and back of single-bay frame
  • 6 mm thick window that provides maximum protection and viewing area
  • Technical Data
    ProLine Window Doors, Fits Frame: 1600H 600W
    Catalog Number
    PDWG166E
    Product Material Mild Steel
    No accessories available.