Image for ProLine Window Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Window Doors

Finish:

  • RAL 7035 Lt. Gray
  • RoHS Flag:

    Description

    Application:

    Window doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. They have 130-degree hidden hinges and a flush bezel latch (PFBS) that operates a 3-point latching mechanism. Doors have a clear safety glass window.

    Features:

  • Foam-in-place, urethane gaskets for door and window provide optimum sealing
  • Install easily on front or rear of enclosure frame; can be hinged on left or right
  • Fits only back of double-bay frame, front and back of single-bay frame
  • 6 mm thick window that provides maximum protection and viewing area
  • Items
    Catalog Number Product Material
    PDWG146E Mild Steel
    PDWG166E Mild Steel
    PDWG168E Mild Steel
    PDWG186E Mild Steel
    PDWG188E Mild Steel
    PDWG206E Mild Steel
    PDWG208E Mild Steel
    PDWG226E Mild Steel
    PDWG228E Mild Steel
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.