nVent HOFFMAN logo
Image for SpectraCool Slim Fit Indoor Air Conditioner from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Indoor Model

Catalog Number: S060326G050

Model Code:

  • 28166
  • Bulletin Number:

  • MCLG
  • Industry Standards:

    UL/cUL Listed Type 12; File No.SA6453 CE EAC IP 54 Internal Loop IP34 External Loop
    Description

    Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via SNMP, Profinet, Ethernet, Modbus, or USB.
  • Applications:

  • Industrial Automation
  • Machine Tool
  • Automotive
  • Packaging handling equipment
  • Material handling
  • Features:

  • Slim fit design
  • Standard cutout dimension for easy exchange
  • Energy efficient rotary compressor
  • R134a earth-friendly refrigerant
  • Models for 115, 230, and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Active condensate management to prevent dripping water
  • Aesthetic design plastic cover to optimize air flow
  • Three mounting options; fully recessed, partial recessed and surface mount
  • Remote access control option for monitoring units worldwide
  • Easy filter replacement for extremely dusty environments
  • Dust resistant coils for filterless operation
  • Every unit functionally tested before shipping
  • Standard Air Conditioners are compatible with an enclosure door switch
  • Specifications:

  • Nominal cooling capacity:
  • - S06 1000 and 1500 BTU/hr. (300 and 500 W)
  • - S10 3400 and 5000 BTU/hr. (1000 and 1500 W)
  • - S16 6800, 8500, and 13500 BTU/hr. (2000, 2500, and 4000 W)
  • Operating temperature range from 50 F / 10 C to 131 F / 55 C
  • Finish:

    RAL 7035 light-gray, semi-textured powder-coat paint
    Technical Data
    Indoor Model
    Catalog Number
    S060326G050
    Nominal BTU/Hr. 1000
    Nominal Watts 300
    Max Current (A) 6
    Fahrenheit Min. 50
    Voltage 200 - 250 VAC
    Fahrenheit Max. 131
    Height (in.) 21.6
    Width (in.) 11.0
    Depth (in.) 5.5
    Weight (lb.) 28
    No accessories available.