nVent HOFFMAN logo
Image for Blank Adapter Plates, Mild Steel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Blank Adapter Plates, Mild Steel

Catalog Number: UBP

Bulletin Number:

  • ADY
  • Material:

  • Steel
  • Model Code:

  • 28109
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Interchangeable:

  • False
  • Finish:

  • Painted steel
  • Bulletin Number:

  • ADY
  • Description

    Description:

    Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. This greatly increases the versatility of disconnect enclosures, enabling them to also be used as regular Type 12 enclosures. If the UBP model is used, the disconnect enclosure can be used as a regular Type 4 enclosure. Hoffman adapter plates are made from heavy gauge steel and have an oil-resistant gasket to maintain a dust-tight and oil-tight seal. Mounting hardware and instructions are included. Door hardware is not furnished with blank adapter plate. Door hardware must be ordered separately from the disconnect manufacturer when using catalog numbers A22BAP on Bulletin A22 Enclosures and A3456BAP on Bulletin A25 Enclosures.

    Notes:

  • A22BAP will fit all Bulletin A22 enclosures except A48AB3812 and A60AB3812A2LP.
  • A3456BA will fit all Bulletin A25 enclosures except A60SA3812A24LP.
  • Technical Data
    Blank Adapter Plates, Mild Steel
    Catalog Number
    UBP
    For Mild Steel Enclosure A21, A28, A4L3D, A34 (Universal Cutouts)
    No accessories available.