nVent HOFFMAN logo
Image for Operator Adapters for Universal Cutouts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Operator Adapters for Universal Cutouts

Catalog Number: SITES

Bulletin Number:

  • ADY
  • Material:

  • Steel
  • Model Code:

  • 28103
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Interchangeable:

  • False
  • Bulletin Number:

  • ADY
  • Description

    Description:

    Used on all Hoffman Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34 and A4L3D Hoffman enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
    Technical Data
    Operator Adapters for Universal Cutouts
    Catalog Number
    SITES
    Brand and Type of Operator Siemens I-T-E Max-Flex™; Small Handle
    No accessories available.