nVent HOFFMAN logo
Image for Thermoelectric Cooler from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

24V w/ SS shroud

Catalog Number: TE121024011

Model Code:

  • 21072
  • Bulletin Number:

  • MCLT
  • Industry Standards:

    UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
    Description

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

    Applications:

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

    Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Technical Data
    24V w/ SS shroud
    Catalog Number
    TE121024011
    Width (in.) 6.18
    Depth (in.) 7.43
    Fahrenheit Min. -40
    Fahrenheit Max. 131
    Weight (lb.) 11.00
    Voltage 24 VDC
    Nominal BTU/Hr. 321
    Nominal Watts 94
    Height (in.) 12.0
    Accessories
    Item
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S302513
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S303513
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S354016
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S404016
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S405021
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S455521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S505521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC48S605521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S354016
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S404016
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S405021
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S455521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S505521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S605521
    Thmbnail Image Stainless Steel HMI Enclosures, Type 4XCCC60S605530
    Thmbnail Image Ultrx, Type 4XUU1008030
    Thmbnail Image Ultrx, Type 4XUU1008030W
    Thmbnail Image Ultrx, Type 4XUU504020
    Thmbnail Image Ultrx, Type 4XUU504020W
    Thmbnail Image Ultrx, Type 4XUU504030
    Thmbnail Image Ultrx, Type 4XUU504030W
    Thmbnail Image Ultrx, Type 4XUU605025
    Thmbnail Image Ultrx, Type 4XUU605025W
    Thmbnail Image Ultrx, Type 4XUU606020
    Thmbnail Image Ultrx, Type 4XUU606020W
    Thmbnail Image Ultrx, Type 4XUU606030
    Thmbnail Image Ultrx, Type 4XUU606030W
    Thmbnail Image Ultrx, Type 4XUU606040
    Thmbnail Image Ultrx, Type 4XUU606040W
    Thmbnail Image Ultrx, Type 4XUU756030
    Thmbnail Image Ultrx, Type 4XUU756030W
    Thmbnail Image Ultrx, Type 4XUU756040
    Thmbnail Image Ultrx, Type 4XUU756040W