nVent HOFFMAN logo
Image for SpectraCool Indoor/Outdoor Air Conditioner from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool Indoor/Outdoor Air Conditioner

Catalog Number: G280446G102

Model Code:

  • 21446
  • Bulletin Number:

  • MCLCR
  • Industry Standards:

    UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE EAC IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
    Description

    Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Oil and gas
  • Water treatment facilities
  • Chemical manufacturing
  • Features:

  • Two levels of corrosion protecton: - Level 1 - Protective coatings on all exposed copper tubing and solder joints, condenser coil and thermostat. - Level 2 - All protective coatings in Level 1 plus a coated evaporator coil. Foam wrap added over protective coatings on thermostat.
  • Energy-efficient rotary compressor on most models
  • R407c and R134a earth-friendly refrigerants
  • 115, 230 and 400/460 VAC 3-phase power input on most models
  • UL Listed to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and partially recessed mounting options
  • Attractive industrial design with minimal use of visible fasteners
  • Dual condenser-side air movers for performance redundancy on G52 and G57 models
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis and T-Series air conditioners, enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Acrtive condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Specifications:

  • Nominal cooling capacity:
  • G28 4000 & 6000 BTU/Hr. (1172 and 1758 W)
  • G52 8000 & 12000 BTU/Hr. (2344 and 3516 W)
  • G57 20000 BTU/Hr. (5861 W)
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • No. 4 brushed 316 stainless steel
  • Other colors and textures available
  • Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB. Visit www.pentairprotect.com/en/hoffman/SpectraCool-Remote-Access-Control-472042 for more information regarding SpectraCool Remote Access Control (RAC).
  • Technical Data
    SpectraCool Indoor/Outdoor Air Conditioner
    Catalog Number
    G280446G102
    Width (in.) 16.97
    Depth (in.) 10.10
    Fahrenheit Min. -40
    Fahrenheit Max. 131
    Max Current (A) 1.9
    Weight (lb.) 84.00
    Voltage 400 - 460 VAC
    Nominal BTU/Hr. 4900
    Nominal Watts 1435
    Height (in.) 28.55
    No accessories available.