nVent HOFFMAN logo
Image for Sequestr External Disconnect Package, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sequestr External Disconnect Package, Type 12

Catalog Number: A90XD5EW24FTCLP

Bulletin Number:

  • A28X2
  • A28XM
  • A28X1
  • Material:

  • Steel
  • Model Code:

  • 16966
  • Ship Wt. Std. Pkg. (lbs):

  • 2435.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Description

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Applications:

    The Sequestr External Disconnect Enclosure Package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Shipped as one unit for new installations, the disconnect switch and fuse block/circuit breaker are mounted in the external enclosure, with terminal connections to bring power to the main enclosure.

    Features:

  • Interlocks doors of main control cabinet when disconnect switch is powered ON
  • Mechanical interlock on main control enclosure activated by master door prevents slave door from being opened first
  • Provision for pass-through power into the main enclosure
  • Preferred disconnect cutout
  • Quarter-turn, screwdriver slot latch on Sequestr Enclosure
  • Rugged PowerGlide Handle with three-point latch on main control enclosure
  • Concealed, easy-to-remove hinges
  • Grounding studs on body
  • Bonding provision on door
  • Conductive back panel included in Sequestr External Disconnect Enclosure
  • Optional back panel for main control cabinet for maximum ordering flexibility
  • Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
  • Specifications:

  • A28X base enclosure
  • A70D external disconnect enclosure
  • External disconnect enclosure .060-in. steel; main control cabinet .121-in. steel
  • Continuously welded and ground seams all around
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchored into reinforced top
  • Removable centerposts for easy back panel installation
  • No disconnect cutout on main control cabinet
  • Finish:

  • Sequestr External Disconnect Enclosure ANSI 61 gray polyester powder paint exterior and interior
  • Two finishes are available for A28X main control cabinet: ANSI 61 gray polyester powder paint outside and inside, or ANSI 61 outside and white inside
  • Sequestr External Disconnect Enclosure back panel has conductive finish
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Floor Stand Kit
  • PaneLite Enclosure Lights Overview
  • Optional Terminal Plates:

  • ATBP3060 for 30 and 60 amp switches
  • ATBP100 for 100 amp switches
  • ATBP200 for 200 amp switches
  • Terminal Plates are IP20 rated
  • Notes:

    1) B dimension is large enclosure without External Disconnect Enclosure. 2) B2 dimension is overall size including External Disconnect Enclosure. 3) Purchase panels separately.
    Technical Data
    Sequestr External Disconnect Package, Type 12
    Catalog Number
    A90XD5EW24FTCLP
    A in. 90.12
    B in. 197.75
    C in. 24.12
    D in. 9.00
    B2 in. 211.00
    Interior Finish White
    Number of Large Panels 1
    Size of Large Panels in. 78.00 x 72.00
    Large Panel A90PM78
    Small Panel A90PM40
    Size of Small Panels in. 78.00 x 33.75
    Accessories
    Item
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image Operator Adapters for Preferred CutoutsAPCABVA
    Thmbnail Image Operator Adapters for Preferred CutoutsAPCCHVA
    Thmbnail Image Operator Adapters for Preferred CutoutsAPCGETDA
    Thmbnail Image Operator Adapters for Preferred CutoutsAPCITE
    Thmbnail Image Operator Adapters for Preferred CutoutsAPCSDA
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK53NF
    Thmbnail Image Type 12 Hinged Window KitAPWK1212H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK133NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK138NF
    Thmbnail Image Type 12 Hinged Window KitAPWK1612H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK1711NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK175NF
    Thmbnail Image Type 12 Hinged Window KitAPWK2016H
    Thmbnail Image Type 12 Hinged Window KitAPWK2020H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK2315NF
    Thmbnail Image Type 12 Hinged Window KitAPWK2420H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK2919NF
    Thmbnail Image Type 12 Hinged Window KitAPWK3024H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK3523NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK95NF
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH1418N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH1612N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2016N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2416N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2420N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2430N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH3024N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH3624N4
    Thmbnail Image InterSafe Data Ports for ControlNet ProtocolHDP5CN
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet ProtocolHDP5ETH
    Thmbnail Image InterSafe Data Interface Ports for Ethernet ProtocolHDP5ETHETH
    Thmbnail Image InterSafe Data Interface Ports for USB Protocol, 10-ft. CableHDP5USBUSB
    Thmbnail Image InterSafe Data Ports for ControlNet ProtocolHGF5CN
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet ProtocolHGF5ETH
    Thmbnail Image InterSafe Data Interface Ports for Ethernet ProtocolHGF5ETHETH
    Thmbnail Image InterSafe Data Interface Ports for USB Protocol, 10-ft. CableHGF5USBUSB
    Thmbnail Image Large Folding ShelfAA35SHLF1218
    Thmbnail Image Large Folding ShelfAA35SHLF1818
    Thmbnail Image Large Folding ShelfAA35SHLF2424
    Thmbnail Image Large Folding ShelfAA61SHLF1218
    Thmbnail Image Large Folding ShelfAA61SHLF1818
    Thmbnail Image Large Folding ShelfAA61SHLF2424
    Thmbnail Image Large Folding ShelfAASHLF1218
    Thmbnail Image Large Folding ShelfAASHLF1818
    Thmbnail Image Large Folding ShelfAASHLF2424
    Thmbnail Image Door Stop Kit, Large EnclosuresALGDSTOP2
    Thmbnail Image PaneLite LED Enclosure LightLED24V15
    Thmbnail Image Remote Door Switches