nVent HOFFMAN logo
Image for LED Light Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

LED Light Kit

Catalog Number: LEDA2S35

Bulletin Number:

  • A80LT
  • Model Code:

  • 26081
  • Ship Wt. Std. Pkg. (lbs):

  • 1.1
  • Interchangeable:

  • False
  • Weight oz:

  • 5.0
  • Weight (g):

  • 140
  • Description

    Description:

    LED light kits provide interior enclosure lighting. These light kits are ideal for remote and darkened enclosure applications. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). LED lights are light-weight and in a small form factor while providing 400 lm of 6000-7000K light. Power consumption for all models is 5 watts.
    Technical Data
    LED Light Kit
    Catalog Number
    LEDA2S35
    A in. 1.63
    B in. 2.05
    C in. 13.82
    Power Source AC
    Mounting Style Screw
    Activation IR Motion Sensor
    Voltage 90 VAC-265 VAC
    No accessories available.