nVent HOFFMAN logo
Image for Hol-Sealers Hole Seals from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Hol-Sealers Hole Seals

Catalog Number: AS050

Bulletin Number:

  • A80HS
  • Material:

  • Steel
  • Model Code:

  • 59700
  • Ship Wt. Std. Pkg. (lbs):

  • 1.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Finish Color:

  • ANSI 61 gray
  • Bulletin Number:

  • A80HS
  • Industry Standards:

    Steel Hole Seals UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 CSA File No. 42186; Type 3R, 4, 12, 13 NEMA/EEMAC Type 3R, 4, 12, 13 IEC 60529, IP66 Stainless Steel Hole Seals UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 CSA File No. 42186; Type 3R, 4, 4X, 12, 13 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66
    Description

    Applications:

    Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hoffman Hol-Sealers . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick.

    Features:

  • Available in multiple colors and sizes
  • Oil-resistant gasket provided
  • Specifications:

  • Steel Models:
  • 16 gauge galvanized steel backplate
  • Plated stud (10-32x5/8) and wing nut
  • Stainless Steel Models:
  • 16 gauge stainless steel backplate
  • Seal, backplate, stud (10-24x5/8) and wing nut are 300 series stainless steel
  • Finish:

  • Steel seals have polyester powder paint finish over galvanized front surface.
  • Stainless steel seals have polished front surface.
  • Technical Data
    Hol-Sealers Hole Seals
    Catalog Number
    AS050
    For 1/2-in. conduit holes
    Maximum Hole Diameter in. 0.88
    Hol-Sealer Diameter in. 1.38
    Package Quantity 10
    No accessories available.