nVent HOFFMAN logo
Image for 45-Degree  Elbows from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

45-Degree Elbows

Catalog Number: F88LE45B

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Model Code:

  • 19270
  • Ship Wt. Std. Pkg. (lbs):

  • 8.2
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Description

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association
  • Technical Data
    45-Degree Elbows
    Catalog Number
    F88LE45B
    A in. 8
    B in. 8
    J in. 3.75
    Sealing Plates Type Flat
    Sealing Plates Qty. 1
    No accessories available.