nVent HOFFMAN logo
Image for Rack Angles (Type RA) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack Angles (Type RA)

Catalog Number: UURA7560

Bulletin Number:

  • UX1Y
  • Model Code:

  • 33860
  • Ship Wt. Std. Pkg. (lbs):

  • 4.9
  • Interchangeable:

  • False
  • Pkg. Qty:

  • 2
  • Description

    Description:

    Pairs of full-length rack-mounting angles are available for mounting 1- in. (483-mm) rack-mounted equipment. Type RA angles are 14 gauge steel with .281-in. (7-mm) diameter mounting holes, spaced per EIA standard RS-310-D (universal spacing). Use Clip Nut Package (AN1032) to provide tapped holes at desired locations. Angles and mounting hardware are plated steel. Mounting hardware is furnished.

    Notes:

    Use UURA6060 with DATACOM Ultrx Fiberglass Type 4X WiFi Cabinet.
    Technical Data
    Rack Angles (Type RA)
    Catalog Number
    UURA7560
    L in. 27.75
    Rack Units 15
    N in. .75
    Fits A x B in. 30.00 x 24.00
    No accessories available.