nVent HOFFMAN logo
Image for Ultrx, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Ultrx, Type 4X

Catalog Number: UU504020

Bulletin Number:

  • UX1
  • Material:

  • Fiberglass
  • Model Code:

  • 33680
  • Ship Wt. Std. Pkg. (lbs):

  • 22.26
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E619977 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Description

    Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx™ fiberglass enclosures make them the most stylish and aesthetically pleasing of their class. These enclosures feature hidden hinges, a padlocking capability for security, and flexible internal mounting options.

    Applications:

    Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

    Specifications:

  • Compression-molded fiberglass material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties, including high-impact resistance
  • Fiberglass is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Enclosure may be rotated 180 degrees for left and right hinging
  • Molded-in drip shields are standard with each enclosure
  • Impact-resistant polycarbonate window is permanently bonded in place
  • Fiberglass mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Unique hinge design allows for standard 180 degree door opening with a maximum opening of 270 degrees
  • Door hinges are replaceable
  • Type 316 stainless steel quarter-turn latch. Optional keylocking or padlocking handle available.
  • Molded-in DIN bosses
  • Molded bosses on door provide additional mounting provisions
  • Integral mounting rails provide infinite panel adjustment front to back
  • Optional data pocket is high-impact thermoplastic
  • Finish:

    Exterior surface painted light-gray acrylic enamel for enhanced UV protection. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Angles (Type RA)
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • When installing enclosures in a right-hand hinge application that involves vibration, Hoffman recommends the use of pad-locking or key-locking quarter-turn latch accessories for door securement (UUHPL, UUHKL).
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Technical Data
    Ultrx, Type 4X
    Catalog Number
    UU504020
    A in. 19.69
    B in. 15.75
    C in. 7.87
    Door Style Solid
    External Dimensions L x W in. 20.20 x 16.26
    Internal Dimensions A x B x C in. 19.53 x 15.59 x 8.66
    Panel A20P16
    Conductive Panel A20P16G
    Panel Size D x E in. 17.00 x 12.99
    Mounting G x H in. 14.13 x 18.07
    Window Size M x N in. ---
    F in. 7.32
    J in. 11.69
    K in. 0.75
    S in. 11.26
    T in. 15.24
    Accessories
    Item
    Thmbnail Image PaneLite LED Enclosure LightLED24V15
    Thmbnail Image 24V w/ SS shroudTE121024011
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 EnclosuresA20P16AL
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 EnclosuresA20P16SS6
    Thmbnail Image Swing-Out PanelUU5040SP
    Thmbnail Image Grounding DeviceUUGK
    Thmbnail Image Panel Bracket KitUUPB
    Thmbnail Image Keylock Kit and Padlock KitUUHKL
    Thmbnail Image Keylock Kit and Padlock KitUUHPL
    Thmbnail Image Ultrx™ Key InsertUUL3DB
    Thmbnail Image Ultrx Key InsertUULSC
    Thmbnail Image Door Stop KitUUDS
    Thmbnail Image Ultrx Mounting Bracket KitUUMF
    Thmbnail Image Hol-Sealers Non-Metallic Hole SealsASPB05075NM
    Thmbnail Image Hol-Sealers Non-Metallic Hole SealsAS150200250NM
    Thmbnail Image Hol-Sealers Non-Metallic Hole SealsASPB100125NM
    Thmbnail Image H2Omit Vent Drains
    Thmbnail Image H2Omit Vent Drains
    Thmbnail Image H2Omit Thermoelectric DehumidifierH2OMITTER
    Thmbnail Image Self-Tapping ScrewsUUMH1
    Thmbnail Image Screw Insert KitUUMH2
    Thmbnail Image Thermoplastic Data Pocket