nVent HOFFMAN logo
Image for Heavy-Duty Free-Stand Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Heavy-Duty Free-Stand Disconnect Enclosure, Type 12

Catalog Number: A72XM3EQ18FTC

Bulletin Number:

  • A28M1
  • A28M2
  • A28MM
  • Material:

  • Steel
  • Model Code:

  • 20839
  • Ship Wt. Std. Pkg. (lbs):

  • 1282.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Description

    Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.

    Applications:

    Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.

    Specifications:

  • .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy-duty lifting eyes anchor into reinforced top
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Panel supports
  • Data pocket is high-impact thermoplastic
  • Oil-resistant gasket
  • Master door is far right-hand door on all enclosures
  • Defeater on primary door requires a screwdriver to open
  • Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
  • Universal cutout on right flange provides mounting for most disconnect operators by using operator adapters
  • Models available with panel included or panel sold separately
  • FTC models include removable painted 11 gauge steel panels which mount on collar studs
  • Includes door hardware
  • Finish:

    Two finishes are available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 outside and white, polyester powder paint inside. Panels have white or conductive finish.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • Blower Fan Package
  • Floor Stand Kit
  • Operator Adapters for Universal Cutouts
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
  • Enclosures with panel include a painted panel. Order conductive panels separately.
  • Technical Data
    Heavy-Duty Free-Stand Disconnect Enclosure, Type 12
    Catalog Number
    A72XM3EQ18FTC
    A in. 72.12
    B in. 100.75
    C in. 18.12
    Interior Finish White
    With or Without Panel With
    Large Painted Panel A72PM66
    Large Conductive Panel A72PM66G
    No. of Large Panels 1
    Large Panel Size in. 60.00 x 60.00
    Small Painted Panel A72PM34
    Small Conductive Panel A72PM34G
    Small Panel Size in. 60.00 x 27.75
    Accessories
    Item
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Thmbnail Image PaneLite LED Enclosure LightLED24V15
    Thmbnail Image LED Light KitLEDA1S35
    Thmbnail Image Remote Door Switches
    Thmbnail Image Door Stop Kit, Large EnclosuresALGDSTOP2
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK53NF
    Thmbnail Image Type 12 Hinged Window KitAPWK1212H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK133NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK138NF
    Thmbnail Image Type 12 Hinged Window KitAPWK1612H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK1711NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK175NF
    Thmbnail Image Type 12 Hinged Window KitAPWK2016H
    Thmbnail Image Type 12 Hinged Window KitAPWK2020H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK2315NF
    Thmbnail Image Type 12 Hinged Window KitAPWK2420H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK2919NF
    Thmbnail Image Type 12 Hinged Window KitAPWK3024H
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK3523NF
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK95NF
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH1418N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH1612N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2016N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2416N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2420N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH2430N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH3024N4
    Thmbnail Image Type 4 and 4X Deep-Hinged Window KitsAWDH3624N4
    Thmbnail Image Large Folding ShelfAA35SHLF1218
    Thmbnail Image Large Folding ShelfAA35SHLF1818
    Thmbnail Image Large Folding ShelfAA35SHLF2424
    Thmbnail Image Large Folding ShelfAA61SHLF1218
    Thmbnail Image Large Folding ShelfAA61SHLF1818
    Thmbnail Image Large Folding ShelfAA61SHLF2424
    Thmbnail Image Large Folding ShelfAASHLF1218
    Thmbnail Image Large Folding ShelfAASHLF1818
    Thmbnail Image Large Folding ShelfAASHLF2424
    Thmbnail Image 12 Gauge Gland PlateAGP1218
    Thmbnail Image 12 Gauge Gland PlateAGP1618
    Thmbnail Image 12 Gauge Gland PlateAGP618
    Thmbnail Image 16 Gauge Gland PlateDLGP610
    Thmbnail Image 16 Gauge Gland PlateDLGP618
    Thmbnail Image Floor Stand Kit
    Thmbnail Image Floor Stand KitAFK1218
    Thmbnail Image Electrical InterlocksAEK115
    Thmbnail Image Electrical InterlocksAEK230
    Thmbnail Image Electrical InterlocksAEK460