nVent HOFFMAN logo
Image for Free-Stand, Single or Dual Access, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand, Single or Dual Access, Type 12

Catalog Number: A724824FSDG

Bulletin Number:

  • A30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 38749
  • Ship Wt. Std. Pkg. (lbs):

  • 514.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310D CSA, File No. 42186, Type 12 IEC 60529, IP55 Applicable industry standards only for enclosures with Seismic Accessories: NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed OSHPD Pre-Approval OPM-0247-13
    Description

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Notes:

  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.
  • Applications:

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    Two finishes available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 gray outside and white, polyester powder paint inside. Optional panels available with a white or conductive finish.

    Accessories:

  • Plate Casters
  • Electric Heater
  • Door Stop Kit
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Technical Data
    Free-Stand, Single or Dual Access, Type 12
    Catalog Number
    A724824FSD
    Express Modifications Yes
    A in. 72.06
    B in. 48.06
    C in. 24.06
    F in. 38.03
    G in. 29.12
    H in. 23.88
    J in. 24.03
    Interior Finish White
    Number of Rack Units 35
    Number of Lifting Eyes 2
    Accessories
    Item
    Thmbnail Image PaneLite LED Enclosure LightLED24V15
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12
    Thmbnail Image Large Enclosure Door Stop KitALGDSTOP2
    Thmbnail Image Electrical InterlocksAEK115
    Thmbnail Image Side-Mounted Panels
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA72P24F2
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA72P24F2G
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA72P48F2
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA72P48F2G
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL2ACCW
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL2DCCW
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK138NF
    Thmbnail Image Rack PanelsP19RP1UP
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A72RP24F5
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA60P24F1
    Thmbnail Image Center Panel SupportsA72FSCPS
    Thmbnail Image Rack PanelsP19RP1UA
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A72RP24F6
    Thmbnail Image Heavy Duty Panel SupportsA72FSHDPS
    Thmbnail Image 19-in. Fixed ShelfA19SH6
    Thmbnail Image A72SMP14GA72SMP14G
    Thmbnail Image Rack PanelsP19RP10UP
    Thmbnail Image Rack PanelsP19RP16UP
    Thmbnail Image Rack Mounting Angles - U Style (Type RA)A72RA19TH
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A60RP24F5
    Thmbnail Image Rack PanelsP19RP12UP
    Thmbnail Image Rack PanelsP19RP12UA
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA60P24F2
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA60P48F1
    Thmbnail Image Rack PanelsP19RP11UA
    Thmbnail Image Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed HingesADK48HH
    Thmbnail Image GuidesAG1U6
    Thmbnail Image Rack PanelsP19RP2UA
    Thmbnail Image Rack PanelsP19RP11UP
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA60P24F1G
    Thmbnail Image Rack Mounting Angles - U Style (Type RA)A60RA19TH
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting ChannelA72SP24F3
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA60P24F2G
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA60P48F1G
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting ChannelA72SP24F4
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA90P48F2
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A90RP24F6
    Thmbnail Image Writing Surface for DrawersA19WSDR
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA90P24F2
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA90P24F2G
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-AccessA90P48F2G