nVent HOFFMAN logo
Image for Free-Stand, Single or Dual Access, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand, Single or Dual Access, Type 12

Catalog Number: A723018FSG

Bulletin Number:

  • A30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 38549
  • Ship Wt. Std. Pkg. (lbs):

  • 298.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310D CSA, File No. 42186, Type 12 IEC 60529, IP55 Applicable industry standards only for enclosures with Seismic Accessories: NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed OSHPD Pre-Approval OPM-0247-13
    Description

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Notes:

  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.
  • Applications:

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    Two finishes available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 gray outside and white, polyester powder paint inside. Optional panels available with a white or conductive finish.

    Accessories:

  • Plate Casters
  • Electric Heater
  • Door Stop Kit
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Technical Data
    Free-Stand, Single or Dual Access, Type 12
    Catalog Number
    A723018FS
    Express Modifications Yes
    A in. 72.06
    B in. 30.06
    C in. 18.06
    F in. 38.03
    G in. 29.12
    Interior Finish White
    Number of Rack Units 35
    Number of Lifting Eyes 2
    Accessories
    Item
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner
    Thmbnail Image Seismic Mounting Plate KitsASMP12SS
    Thmbnail Image PaneLite LED Enclosure LightLED24V15
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12
    Thmbnail Image Large Enclosure Door Stop KitALGDSTOP2
    Thmbnail Image Electrical InterlocksAEK115
    Thmbnail Image Side-Mounted Panels
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL2A
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL2DR
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL3A
    Thmbnail Image Latch Kit for One-Door Type 12 EnclosuresAL3DR
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA72P30F2
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting ChannelA72P30F2G
    Thmbnail Image Steel and Stainless Steel Window KitsAPWK1711NF
    Thmbnail Image Floor Stand Kit
    Thmbnail Image Rack PanelsP19RP3UP
    Thmbnail Image Rack PanelsP19RP1UP
    Thmbnail Image Rack PanelsP19RP4UP
    Thmbnail Image Rack PanelsP19RP2UP
    Thmbnail Image Rack PanelsP19RP5UP
    Thmbnail Image Rack PanelsP19RP6UP
    Thmbnail Image Rack PanelsP19RP8UP
    Thmbnail Image GSKTKITE375GSKTKITE375
    Thmbnail Image Rack PanelsP19RP1UA
    Thmbnail Image Rack PanelsP19RP5UA
    Thmbnail Image Rack PanelsP19RP7UP
    Thmbnail Image Swing-Out Rack Mounting FramesA7230SOF19
    Thmbnail Image Heavy Duty Panel SupportsA72FSHDPS
    Thmbnail Image Rack PanelsP19RP3UA
    Thmbnail Image Rack PanelsP19RP7UA
    Thmbnail Image Rack PanelsP19RP9UP
    Thmbnail Image A72SMP14GA72SMP14G
    Thmbnail Image Rack PanelsP19RP10UP
    Thmbnail Image Rack PanelsP19RP16UP
    Thmbnail Image Rack PanelsP19RP4UA
    Thmbnail Image Rack PanelsP19RP12UP
    Thmbnail Image Rack PanelsP19RP12UA
    Thmbnail Image Rack PanelsP19RP11UA
    Thmbnail Image Rack PanelsP19RP6UA
    Thmbnail Image Rack PanelsP19RP2UA
    Thmbnail Image Rack PanelsP19RP8UA
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting ChannelA72SP30F3
    Thmbnail Image Rack PanelsP19RP11UP
    Thmbnail Image Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed HingesADK30HH
    Thmbnail Image Rack Mounting Angles - U Style (Type RA)A72RA24TH
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting ChannelA72SP30F4
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A72RP30F5
    Thmbnail Image Rack Mounting Angles - L Style (Type RP)A72RP30F6