nVent HOFFMAN logo
Image for Continuous Hinge with Clamps, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps, Type 12

Catalog Number: A1008CH

Bulletin Number:

  • A51CH
  • Material:

  • Mild Steel
  • Model Code:

  • 55410
  • Ship Wt. Std. Pkg. (lbs):

  • 33.2
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • UL Listed:

  • 50, 50E
  • Bulletin Number:

  • A51CH
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Description

    This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

    Application:

    This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Screw-down door clamps
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Clamp Kits
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.

    Notes:

    Reference the Specification Sheet for Popular Accessories.
    Technical Data
    Continuous Hinge with Clamps, Type 12
    Catalog Number
    A1008CH
    A in. 10
    B in. 8
    C in. 4
    K in. 0.56
    F in. 3.53
    Panel Size D x E in. 8.75 x 6.88
    Gauge 14
    J in. 3.62
    Conductive Panel A10P8G
    V in. 0.25
    T in. 7.00
    P in. 1.00
    Overall L x W in. 11.50 x 8.94
    Mounting G x H in. 10.75 x 6.00
    Y in. 0.62
    Panel A10P8
    Accessories
    Item
    Thmbnail Image Panels for Junction Boxes
    Thmbnail Image Panels for Junction Boxes
    Thmbnail Image Panels for Junction BoxesA10P8AL
    Thmbnail Image Fast-Operating Clamp-Cover Junction Box ClampAL23SS
    Thmbnail Image Padlock KitAPLKJIC
    Thmbnail Image Padlock KitAPLKJIC6SS
    Thmbnail Image Panels for Junction BoxesA10P8SS
    Thmbnail Image Clamp Kits
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel KitAJCDFK
    Thmbnail Image Terminal Block Bracket Assemblies for Junction BoxesA8JTMA
    Thmbnail Image Composite Panels for Junction Boxes and UL/NEMA Wall-Mount EnclosuresA10P8C
    Thmbnail Image Terminal Box Straps for Junction BoxesA10JS
    Thmbnail Image Terminal Block Strips for Junction BoxesA10JBNS
    Thmbnail Image Terminal Block Bracket Assemblies for Junction BoxesA10JTMA
    Thmbnail Image Terminal Box Straps for Junction BoxesA8JS
    Thmbnail Image Terminal Block Strips for Junction BoxesA8JBNS
    Thmbnail Image Terminal Block Bracket Assemblies for Junction BoxesA10JTMAXK
    Thmbnail Image Hol-Sealers Hole Seals
    Thmbnail Image Continuous Hinge with Clamps, Type 12