nVent HOFFMAN logo
Image for Rack Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack Panels

Catalog Number: P19RP16UA

Bulletin Number:

  • P20
  • Material:

  • Aluminum
  • Model Code:

  • 77140
  • Ship Wt. Std. Pkg. (lbs):

  • 7.94
  • Interchangeable:

  • False
  • Description

    Description:

    Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. They are available in aluminum and painted steel. Aluminum Rack Panels are .125-in.-thick 5052-H32 alloy. Steel Rack Panels are 12 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.
    Technical Data
    Rack Panels
    Catalog Number
    P19RP16UA
    Material Aluminum
    Rack Angle Size 19 in.
    Rack Units 16
    Accessories
    Item
    Thmbnail Image Fastener Package ECNSM6