Close

Screw-Cover, Type 1
Catalog Number: ASG36X24X8NKDescription
Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.
Applications:
Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.Features:
Specifications:
16, 14 or 12 gauge steel or plated steelFinish:
ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.Accessories:
Technical Data
Screw-Cover, Type 1
Catalog Number | |
A in. | 36 |
B in. | 24 |
C in. | 8 |
Style | Galvanized |
Number of Cover Screws | 6 |
Knockout Pattern along A Sides | --- |
Knockout Pattern along B Sides | --- |
Certifications
Documents
Accessories
Item | |||
---|---|---|---|
![]() |
Screw-Cover Pull Box Extender, Type 1 | A36244SUG | |
![]() |
Grounding Device | AGS816 | |
![]() |
Grounding Device | AGLK2 | |
![]() |
Grounding Device | AGS408 | |
![]() |
Grounding Device | AGS416 | |
![]() |
Grounding Device | AGS808 |